infrastructure for a connected world

An image of Zone Cabling Raised Floor Enclosure, 12.37" High (314mm)

Raised floor consolidation point enclosure mounts in 10. 5 x 10. 5 cutout in one raised floor tile, includes built-in 48-port Mini-Com® Module Panel, CoolBoots® installed.
No. of Ports 48
Material Steel
Color Black
Width (In.) 12.45
Width (mm) 316.0
Depth (In.) 12.37
Depth (mm) 314.0
Height (In.) 7.88
Height (mm) 200.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1