infrastructure for a connected world

An image of PD6 Raceway Adapter For Junction Boxes

Fits into LD10 breakout of most Pan-Way™ Surface Mount Outlet Boxes. For use with type PD6 raceway, Electric Ivory.
Color Electric Ivory
CSA Certified Yes
UL Listed Yes
Height (In.) 0.93
Length (In.) 1.96
Width (In.) 0.93
Height (mm) 23.6
Length (mm) 49.9
Material ABS
Mounting Snap On
RoHS Compliancy Status Compliant
Min. Order Qty. 10