infrastructure for a connected world

An image of Heat Shrink Thin, 1.00"(25.4mm) Dia X 4.3m Length per box, Yellow/Green

Thin wall heat shrink, 1.0" (25.4mm) diameter X 4.3m length per box, polyolefin, yellow/green - European.
Material Polyolefin
Color Yellow/Green
CSA Certified Yes
Military Specification AMS-DTL-23053/5 Class 1 (material performance only)
UL Recognized Yes
Length (m) 4.3
Flammability Rating N/A
Max. Recovered I.D. (In.) 0.500
Max. Recovered I.D. (mm) 12.7
Min. Expanded I.D. (In.) 1.00
Min. Expanded I.D. (mm) 25.4
Nominal Recovered Wall Thickness (mm) 0.9
NoteAvailable Only for the European Market
Product Type Heat Shrink
Shrink Ratio 2:1
Sub Brand Dry-Shrink
Temperature Range -67°F - 275°F (-55°C - 135°C)
Type Thin Wall
RoHS Compliancy Status Compliant
Min. Order Qty. 1