infrastructure for a connected world

An image of Installation Tool, MS Strap, Lever Cut Off

Installation tool for use with 0.38"(9.5mm), 0.50"(12.7mm), and 0.63"(15.9mm) widths of Panduit® Pan-Steel® Strapping.Tensions, cuts strapping, and secures the buckle tab. Lever cut off.
Color Black
Used with Installation Tool Print / Web
For Use With Coated and uncoated Pan-Steel MS Series strap and buckles
Height (In.) 6.94
Height (mm) 176.0
Length (In.) 7.64
Length (mm) 194.0
Tool Type Manual clipping
Width (In.) 4.05
Width (mm) 103.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1