infrastructure for a connected world

An image of P1 Cassette, Comp Label, Adhesive Polyester, 1.00" W x .25" H, White
C100X025YJC


Component label, P1 Cassette, 1.00" W x 0.25" H, polyester, white, 500 labels/cassette, 1 pc. package quantity.
Material Polyester
Width (In.) 1.00
Length (In.) 1.00
Height (In.) 0.25
Height (mm) 6.4
Width (mm) 25.4
Color White
Labels Per Cassette 500
Marker/Flag Tie Labeling Area No
Overall Size W x H (In.) 1.00 x 0.25
RoHS Compliancy Status Compliant
Min. Order Qty. 1