infrastructure for a connected world

An image of Raised Panel Label, Component, 1.0"W x 0.5"H (25.4mm x 12.7mm), Black
C100X050A0T


Thermal transfer raised panel component label, 1.00" W x 0.50" H, raised panel, black, 3 labels/row, 500 pc. package quantity.
Width (In.) 1.00
Width (mm) 25.4
Height (In.) 0.50
Height (mm) 12.7
Color Black
Length (mm) 12.7
RoHS Compliancy Status Compliant
Min. Order Qty. 500