infrastructure for a connected world

An image of Vertical Exhaust Duct (VED) for Net-Access VED 600mm Width Cabinet, 26" up to 38" Height, Black

Net-Contain™Vertical Exhaust Duct (VED) for 600mm Wide Net-Access™ Cabinet, height adjustable from 26.0" 660(mm) up to 38.0" (965mm). Color: Black
Width (In.) 23.6
Width (mm) 600
Height (In.) 26.0 - 38.0
Height (mm) 660 - 965
Depth (In.) 48.0
Depth (mm) 1200
Material Steel
Color Black
RoHS Compliancy Status Compliant
Min. Order Qty. 1