infrastructure for a connected world

An image of Vertical Exhaust Duct (VED) for Net-Access VED 700mm Width Cabinet, 16" up to 26" Height, Black

Net-Contain™ Vertical Exhaust Duct (VED) for 700mm Wide Net-Access™ Cabinet, height adjustable from 16.0" (406mm) up to 26.0" (660mm). Color: Black
Width (In.) 27.6
Width (mm) 700
Height (In.) 16.0 - 26.0
Height (mm) 406 - 660
Depth (In.) 48.0
Depth (mm) 1200
Material Steel
Color Black
RoHS Compliancy Status Compliant
Min. Order Qty. 1