infrastructure for a connected world

An image of Polyester Adhesive Label, 4" W x 4" H, WARNING Header, Legend Arc Flash and Shock Hazard, Orange Header with Black on White, 250 Labels per roll, 1 Core.

Die cut arc flash warning label, 4.00" x 4.00" (101.6mm x 101.6mm), warning header, polyester adhesive, orange header and black/white, 250 labels/roll, 1 roll/package.
Material Polyester Adhesive
Color Orange/Black/White
Height (In.) 4.00
Height (mm) 101.6
Width (In.) 4.00
Width (mm) 101.6
Labels Per Roll 250
Legend Blank No Legend
Overall Size W x H (In.) 4.00 x 4.00
Signs Per Card 1
Type Die Cut Label
RoHS Compliancy Status Compliant
Min. Order Qty. 1