infrastructure for a connected world

An image of Raised Panel Label, Die Cut, 4.0"W x 4.0"H (101.6mm x 101.6mm), White w/Red "Danger" Header
C400X400AOT


Raised Panel Label, Die Cut, 4.0"W x 4.0"H (101.6mm x 101.6mm), White w/Red "Danger" Header.
Material Polyester
Color Red/Black/White
Height (In.) 4
Height (mm) 101.6
Width (In.) 4
Width (mm) 101.6
Freight Class Code N/A
Header DANGER
Labels Per Roll 250
Legend Blank No Legend
Overall Size W x H (In.) 4.00 x 4.00
Type Die Cut Label
RoHS Compliancy Status Compliant
Min. Order Qty. 1