infrastructure for a connected world

An image of Solar Label, 4.00" x 4.00", Inverter.
C400X400SP1-PS


Super-tack solar label, 4.0" H x 4.0" W (101.6mm x 101.6mm), 'Photovoltaic power source...' (legend), polyester, white/red, 50 labels/roll, 50 roll/package.
Color White/Red
Material Polyester
Height (In.) 4
Height (mm) 101.6
Width (In.) 4
Width (mm) 101.6
Application Inverter
Labels Per Roll 50
Legend VOLTAGE AND CURRENT RATINGS
Overall Size W x H (In.) 4.00 x 4.00
Product Type Solar Label
Type Print On-Demand
RoHS Compliancy Status Compliant
Min. Order Qty. 50