infrastructure for a connected world

An image of Solar Label, 6.00" x 1.75", DC Disconnect
C600X175SP1-DD


Super-tack solar label, 1.75" H x 6.0" W (44.5mm x 152.4mm), 'Photovoltaic dc disconnect' (legend), polyester adhesive, white/red, 50 labels/roll,1 roll/package.
Color White/Red
Material Polyester Adhesive
Height (In.) 1.75
Height (mm) 44.5
Width (In.) 6
Width (mm) 152.4
Application DC Disconnect
Labels Per Roll 50
Legend PHOTOVOLTAIC - DC DISCONNECT
Overall Size W x H (In.) 6.00 x 1.75
Product Type Solar Label
Type Print On-Demand
RoHS Compliancy Status Compliant
Min. Order Qty. 50