infrastructure for a connected world

An image of LD3 / LDPH3 / LDS3 Adapter
CA3WH-X


Adapter fits into universal breakout of DCEFX or RAEFX fittings. For use LD3, LDPH3, and LDS3 raceway, White, PVC, Length 0.81 in.
Fitting Type Adapter
Color White
For Use With LD3/LDPH3/LDS3
Material ABS
Height (In.) 0.21
Height (mm) 5.3
Length (In.) 0.81
Length (mm) 20.6
Width (In.) 1.62
Width (mm) 41.1
UL Listed Yes
UL5A Listed Yes
Part Features 1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.
Standards UL94V-0; FT4, meets TIA/EIA standards
RoHS Compliancy Status Compliant
Min. Order Qty. 10