infrastructure for a connected world

An image of Faceplate Frame, Executive, Arctic White

Single gang faceplate frame accepts up to two 1/2-size module inserts or three 1/3-size module inserts. Supplied with labels and label cover/screw covers, Arctic White.
Product Type Faceplate Frame
Hex Key Size (In.) -
Color Arctic White
Label Type Label Pocket
Gang Opening Type Single Gang
Legend 0
Modular Insert Size NA
Module Type NA
Nominal Size NA
Overall Size W x H (In.) 2.75 x 4.5
Overall Size W x H (mm) 69.8mm x 114.3mm
Standards RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1