infrastructure for a connected world

An image of Furniture Faceplate, 4 Port, Herman Miller,  Electric Ivory
CFFPHM4EI


Faceplate snaps into knockouts found on Herman Miller furniture such as Action Office Series 2 and 3 and Ethospace Baseline. Holds four Mini-Com® Modules. Electric Ivory.
Height opening Dim. In (mm) 1.88-1.91 (47.8-48.72)
Width opening Dim In (mm) 2.98-3.03(74.37-76.96)
Compatibility Herman Miller
Height (In.) 2.08
Height (mm) 53.0
Module Type Mini-Com
Width (In.) 3.64
Width (mm) 92.5
No. of Ports 4
Color Electric Ivory
Style Flat
Depth In (mm) 0.88 (22.4)
Height In (mm) 2.08 (53.0)
Width In (mm) 3.64 (92.5)
Material ABS
CE Compliant No
Connection Type UTP, STP, Fiber-Optic, A/V
Depth (mm) 22.4
Furniture Style Action Office Series 3
Furniture Type Herman Miller
Label Type Optional Adhesive
No. of Module Inserts 4
No. of Module Spaces 4
Thickness (In.) 0.88
Thickness (mm) 22.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1