infrastructure for a connected world

An image of Faceplate, 3 Port, Ackerman, Sloped Shuttered, Black
CFPGAS3SBL


Mini-Com™ 3-port sloped shuttered faceplate, mounts to Ackermann GB2 Sub Box. Includes label and label covers for each available port.
Compatibility Ackermann GB2
Module Type Mini-Com
No. of Ports 3
Style Sloped, Shuttered
Label Type Label Pocket
Color Black
Depth (mm) 30.2
Height (mm) 82.5
No. of Module Inserts 3
Width (mm) 76.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1