infrastructure for a connected world

An image of Faceplate, 6 Port, Ackerman, Sloped Shuttered, Black
CFPGAS6SBL


Mini-Com™ 6-port sloped shuttered faceplate. Mounts to Ackermann GB2 Sub Box. Includes label and label covers for each available port.
Compatibility Ackermann GB2
Module Type Mini-Com
No. of Ports 6
Style Sloped, Shuttered
Label Type Label Pocket
Color Black
Depth (mm) 30.1
Height (mm) 165.0
No. of Module Inserts 6
Width (mm) 76.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1