infrastructure for a connected world

An image of Cabinet Retrofit Grounding Kit
CGR630UB


Retrofit grounding kit for installation on cabinets with cage nut rail fasteners and rail depth up to 30" (.75m); includes one RGRB19U grounding busbar kit and one CGJ630UB front to back rail jumper kit.
Bonding Hardware #12-24 & Cage Nut Studs
For Use With 19" Cabinets that meet EIA-310-D
Includes Includes one RGRB19U grounding busbar kit and one CGJ630UB front to back rail jumper kit.
Rail Depth up to 30"
Standards Meets EIA-310
Mounting Holes -
CSA Certified C22.2 No 41-13
UL Listed UL 467
Part Features Includes one RGRB19U grounding busbar kit containing Grounding busbar; 19" (483mm) length; tin-plated; twenty holes arranged for flexibility in mounting with twenty #12-24 x 1/2" hex head screws installed; mounting hole sets have 5/8" (15.9mm) spacing; provided with two each #12-24 x 1/2", M6 x 12mm thread-forming screws, and two #12 flat washers for mounting. and one CGJ630UB front to back rail jumper kit containing Two #6 AWG (16mm²) jumpers; factory terminated on both ends with 90° reverse bent lugs; provided with .16 oz. (5cc) of antioxidant, two grounding stickers, eight cage nut bonding studs and 24 #12-24 bonding nuts.
RoHS Compliancy Status Compliant
Min. Order Qty. 1