infrastructure for a connected world

An image of 1/3 Insert, 15-Pin High Density Female/Female Coupler, Arctic White
CHD15HDCAWY


1/3 insert with 15-pin high density female to female coupler, SVGA capable, arctic white.
Product Type VGA Insert
Termination Style Pass-through
Module Type NA
Color Arctic White
Label Type NA
Nominal Size 1/3
NoteIncludes 15 pin HD VGA coupler
Standards RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1