infrastructure for a connected world
|
|
|
|
Partner Ecosystem |
Design Tools |
Literature Library |
Download Center |
Contact Us |
Training |
---|---|---|---|---|---|
![]() |
CHD15HDCIWY1/3 insert with 15-pin high density female to female coupler, SVGA capable, off white.
|
Note | Includes 15 pin HD VGA coupler |
Product Type | VGA Insert |
Termination Style | Pass-through |
Module Type | NA |
Color | Off-White |
Label Type | NA |
Legend | NA |
Nominal Size | 1/3 |
Standards | RoHS Compliant |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498303439 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0038 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0378 |
Catalog Cut Sheets | CMD15HDIWY Product Page | US English | 154 KB |
Line Cards | PanNet Audio/Video Offering: CPLC14--WW-ENG | US English | 2011 KB |
Part Drawings | 15 PIN High Density SVGA 1/3 Insert Coupler COCHD15HDCXX--ENG | US English | 59 KB |
Part Drawings | 15 PIN High Density SVGA 1/3 Insert Coupler COCHD15HDCXX--ENG | US English | 153 KB |
Part Drawings | 15 PIN High Density SVGA 1/3 Insert Coupler COCHD15HDCXX--ENG | US English | 176 KB |