infrastructure for a connected world

An image of 1/3 Insert, 3 RCA Couplers (WYR), Intl Gray
CHR3WYRIG


1/3 insert with three RCA pass-through couplers. RCA insert colors are white, yellow and red. Composite video and left and right stereo, Intl Gray.
Height (In.) 0.82
Height (mm) 21.0
Termination Style Pass-through
Width (In.) 1.64
Width (mm) 41.5
Insert Color White, yellow, red
Color International Gray
CE Compliant Yes
Depth (In.) 1.15
Depth (mm) 29.3
Material ABS/Brass
No. of Module Spaces 3
RG Designation RG-6 and RG-59
Thickness (In.) 1.15
Thickness (mm) 29.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1