infrastructure for a connected world

An image of Bonding Cage Nut Kit
CNBK


Green bonding cage nut, includes 50 #12-24 bonding cage nuts (.06 – .11 thick panel) and 50 #12-24 x 1/2" bonding screws with #2 Phillips/slotted combo hex head (use 5/16" or 8mm socket).
Product Type Bonding Cage Nut
Color Green
Description Green bonding cage nut, #12-24 and green thread-forming grounding screw, #12-24 x 1/2". Pack of 50.
Includes 50 screws, 50 cage nuts
Length (In.) 0.5
Screw Type Phillips slotted
RoHS Compliancy Status Compliant
Min. Order Qty. 1