infrastructure for a connected world

An image of Cabinet Inlet Duct for Cisco Nexus 7009 Switch

This Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco Nexus 7009 switch intakes from above and below. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. 3RU, Black, 2pc - No blanking panels.
Color Black
Depth (In.) 23.00
Depth (mm) 583.0
Duct Size W x H (mm) 592.5 x 889.0
Height (mm) 889.0
Operating Force Other
Part Features Energy efficient, passive airflow, inlet duct design
Width (In.) 23.30
Width (mm) 592.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1