infrastructure for a connected world

An image of Single Gang 106 Duplex Screw-on Faceplate

Screw-on single gang 106 duplex faceplate. Covers one NEMA standard 106 duplex electrical outlet or one standard 106 communication module frame.
Color Off-White
Faceplate Size Single Gang
Material ABS
Height (In.) 114.3
Height (mm) 114.3
Application Power Rated
Length (In.) 2.75
Length (mm) 69.8
Module Type 106 Duplex
No. of Ports 2
Sub Brand NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1