infrastructure for a connected world

An image of Single Gang Rectangular Screw-on Faceplate
CPGEI


Screw-on single gang rectangular faceplate. Covers one NEMA standard rectangular electrical outlet or one standard rectangular communication module frame, Electric Ivory.
Color Electric Ivory
Faceplate Size Single Gang
Material ABS
Height (In.) 114.3
Height (mm) 114.3
CSA Certified Yes
Application Power Rated
Length (In.) 2.75
Length (mm) 69.8
Module Type GFCI Rectangular
No. of Ports 1
Sub Brand NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1