infrastructure for a connected world

An image of Cool Boot Cabinet Top Air  Sealing Fitting

Used to seal off 3" x 8" cabinet top openings when cables are routed through the top of a cabinet. Airtight fabric and Ultra-Cinch™ Tie closes top of fabric, minimizing hot air bypass around cables to improve cooling of network equipment and reduce energy costs. For use with both Net-SERV® and Net-Access™ Cabinets. Requires cabinet top cable protection bezel to be installed.
NoteThe CTCC3X8 must be installed prior to installing the CTG3X8.
Color Black
Depth (In.) NA
Depth (mm) NA
Height (In.) 7.45
Height (mm) 189.3
Material N/A
Width (In.) 7.90
Width (mm) 200.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1