infrastructure for a connected world

An image of 42 RU Blanking Panel, Black

Net-Contain™ Universal Aisle Containment Full Blanking Panel 42 RU high x 600mm wide. Color: Black
Width (In.) 23.76
Width (mm) 603.6
Height (In.) 82.99
Height (mm) 2108
Material Polycarbonate/Steel
Color Black
No. of Rack Spaces 42
RoHS Compliancy Status Compliant
Min. Order Qty. 1