infrastructure for a connected world

An image of 45 RU Blanking Panel, Black

Net-Contain™ Universal Aisle Containment Full Blanking Panel 45 RU high x 600mm wide. Color: Black
Width (In.) 23.76
Width (mm) 603.6
Height (In.) 88.94
Height (mm) 2241.8
Material Polycarbonate/Steel
Color Black
No. of Rack Spaces 45
RoHS Compliancy Status Compliant
Min. Order Qty. 1