infrastructure for a connected world

An image of 24 Port Underfloor Consolidation Box

Raised floor consolidation point enclosure, accepts Mini-Com® Modules, with removable grommet plate, 24 Copper ports.
No. of Ports 24
Material Aluminum
Color Black
Width (In.) 10.85
Width (mm) 276.0
Depth (In.) 10.78
Depth (mm) 274.0
Height (In.) 1.69
Height (mm) 43.0
Type Consolidation Point Box
RoHS Compliancy Status Compliant
Min. Order Qty. 1