infrastructure for a connected world

An image of Net-Contain USRC - Single Sliding Door - LH Opening - BL
CUSR1SDLHB1


Net-Contain™ Universal Single Row Containment Single Sliding Door, left hand opening, Color: Black.
Color Black
Depth (In.) 4.4
Depth (mm) 113
Height (In.) 84.00
Height (mm) 2134
Product Type Single Sliding Doors
Sub Brand Net-Contain
Type Sliding Door
Width (In.) 48.00
Width (mm) 1219
RoHS Compliancy Status Compliant
Min. Order Qty. 1