infrastructure for a connected world

An image of Universal Aisle Containment Above Cabinet Blanking Panel
CUTBPR0610HBN1


Net-Contain™ Universal Aisle Containment Top of Cabinet Blanking Panel 600mm high x 1000mm wide.
Width (In.) 39.37
Width (mm) 1000
Height (In.) 23.62
Height (mm) 600
Material Polycarbonate
RoHS Compliancy Status Compliant
Min. Order Qty. 1