infrastructure for a connected world

An image of Enterprise 24 RU Cabinet 600mm W x 1070mm D, Doors Sides, Flat Pkd Qty 5 Pcs., BL

Enterprise cabinet, 24 RU, single hinge perforated front and rear doors with keyed swing handles, (2) solid single piece side panels with ┬╝ turn locks, and casters. Flat packaged 5 per pallet. Dimensions: 46.7H x 23.5W x 42.0D (1187mm x 600mm x 1070mm). Color: Black
Color Black
Cable Management None
Casters Yes
Cooling Architecture None
Depth (In.) 42.00
Depth (mm) 1070.0
Equipment Server
Front Doors Single hinge perforated
Height (In.) 46.70
Height (mm) 1187.0
No. of Rack Spaces 24
Packaging Type Flat Packed 5/Pallet
Rails Cage Nut
Rear Doors Single hinge perforated
Side Panels Yes
Standards EIA-310E
UL Listed UL 2416
Width (In.) 23.50
Width (mm) 600.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1