infrastructure for a connected world

An image of 20 AMP 106 Duplex Outlet
EDU20EI-X


20A specification grade 106 duplex outlet.
Color Electric Ivory
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
CE Compliant No
Depth (mm) 25.9
Height (mm) 103.6
Outlet Type 20A 106 Duplex
Width (mm) 33.5
RoHS Compliancy Status Compliant
Min. Order Qty. 10