infrastructure for a connected world

An image of LD2P10 Entrance End Fitting

Entrance end fitting for LD2P10 raceway. Breakouts for 1/2" and 3/4" diameter conduit. (12.7mm and 19.0mm)
OM Obsolete CodeOBSOLETE
Color Arctic White
Product Type LD2P10
Material PVC
Height (In.) 2.13
Length (In.) 5.47
Length (mm) 138.9
Width (In.) 3.88
CE Compliant Yes
CSA Certified Yes
UL Listed Yes
Fitting Type Entrance End
Material Grade PVC
Type Entrance End
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1