infrastructure for a connected world

An image of 20 AMP Rectangular Outlet
ERU20EI-X


20A specification grade rectangular outlet, Electric ivory.
Material Plastic/Metal
Color Electric Ivory
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Height (In.) 4.08
Height (mm) 103.6
Length (In.) 4.08
Length (mm) 103.6
Width (In.) 1.30
Width (mm) 33.0
Depth (In.) 1.02
Depth (mm) 25.8
Legend false
No. of Module Inserts NA
Outlet Type 20A Rectangular Electrical Outlet
Type Outlet
RoHS Compliancy Status Compliant
Min. Order Qty. 10