infrastructure for a connected world

An image of 20 AMP Rectangular Outlet
ERU20WH-X


20A specification grade rectangular outlet, White.
Color White
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Height (In.) 4.08
Height (mm) 103.6
Length (In.) 4.08
Length (mm) 103.6
Width (In.) 1.30
Width (mm) 33.0
Depth (In.) 1.02
Depth (mm) 25.8
Legend false
Material Plastic
No. of Module Inserts NA
Outlet Type 20A Rectangular Electrical Outlet
RoHS Compliancy Status Compliant
Min. Order Qty. 10