infrastructure for a connected world

An image of OM3 128-fiber, Brocade-type labeling HDQ cassette, 1 RU angled profile, standard loss, 8-fiber MTP to Duplex LC - modified method A
F1ABXN-1B08-10S


QuickNet HDQ Series High Density Fiber Optic Cassette, OM3 128-fiber, Brocade-type labeling, 1 RU angled profile, standard loss, 8-fiber MTP to Duplex LC - modified method A
Fiber Type OM3
Fiber Count 128
Connector 1 Type LC Duplex
Connector 2 Type MPO Male
Performance Level OM3
Application High-Density Network Applications
Fiber Compatibility OM3 50/125µm
No. of Rack Spaces 1
Product Type High Density Quicknet Cassette
RoHS Compliancy Status Compliant
Min. Order Qty. 1