infrastructure for a connected world

An image of OM2 1-fiber 900µm Buffered Patchcord No Jacket SC to Pigtail Std IL - 1 Meter

OM2 1 fiber, SC to pigtail, 900µm buffered fiber, patch cord, no jacket, (one SC connector on one end and open on the other end), Std IL 1 meter
Flammability Rating Riser (OFNR)
Fiber Count 1
Connector 1 Type SC Simplex
Connector 2 Type Pigtail
Length (ft.) 3.28
Length (m) 1.0
Cable Color Orange
BMEcat - Type Simplex
Cable Type 900um Buffered
Fiber Type OM2
Product Type Fiber Optic Patch Cord
RoHS Compliancy Status Compliant
Min. Order Qty. 1