infrastructure for a connected world

An image of OM2 2-fiber 3mm jacket patchcord, LSZH, SC duplex to SC duplex, std. IL.- 9m
F523LSNSNSNM009


OM2 2 fiber 3mm jacket, patchcord, low smoke zero halogen (LSZH) rated, SC duplex to SC duplex, Std IL
Flammability Rating Low Smoke Zero Halogen (LSZH)
Fiber Count 2
Connector 1 Type SC Duplex
Connector 2 Type SC Duplex
Length (ft.) 29.53
Length (m) 9.0
Cable Color Orange
Cable Type 3mm Duplex
Fiber Type OM2
Product Type Fiber Optic Patch Cord
RoHS Compliancy Status Compliant
Min. Order Qty. 1