infrastructure for a connected world
|
|
|
|
Partner Ecosystem |
Design Tools |
Literature Library |
Download Center |
Contact Us |
Training |
---|---|---|---|---|---|
![]() |
F9TSPXNXNSNF00512-fiber OS2 indoor trunk cable assembly, plenum (OFNP) rated, LC cassette to LC cassette, Std Polarity with no pulling eye. 5 ft.
|
Flammability Rating | Plenum (OFNP) |
Fiber Count | 12 |
Length (ft.) | 5.00 |
Cable Color | Yellow |
Fiber Cable Type | OS2 9/125µm |
Fiber Type | OS2 |
No. of Fibers | 12 |
Part Features | High reliability and scalability in a cost effective design. |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498337714 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9803 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Application Guides | QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN | US English | 7987 KB |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French | 3584 KB |
Specification Sheets | QuickNet™ SFQ Trunk Cable Assemblies: FBSP70--WW-ENG | US English | 205 KB |