infrastructure for a connected world

An image of 12-fiber OS2 fiber indoor trunk, plenum (OFNP) rated  LC Cassette to LC Cassette Std Polarity with no Pulling Eye - 15ft.

12-fiber OS2 indoor trunk cable assembly, plenum (OFNP) rated, LC cassette to LC cassette, Std Polarity with no pulling eye. 15 ft.
Flammability Rating Plenum (OFNP)
Fiber Count 12
Length (ft.) 15.00
Cable Color Yellow
Fiber Cable Type OS2 9/125µm
Fiber Type OS2
No. of Fibers 12
Part Features High reliability and scalability in a cost effective design.
RoHS Compliancy Status Compliant
Min. Order Qty. 1