infrastructure for a connected world

An image of OM1 6-fiber, SC duplex adapter, standard loss, (color and split sleeve dictated by fiber type), Modified Method A (flipped-pairs)
FC26N-06-03AF


OM1 6-fiber cassette, SC duplex adapter, standard loss, (color and split sleeve dictated by fiber type), Modified Method A (flipped-pairs)
Fiber Type OM1
Fiber Count 6
Connector 1 Type SC Duplex
Connector 2 Type MPO Male
Performance Level Standard
Application Application areas include key elements as specified in Data Center Cabling Standard TIA 942 cross connects in main, horizontal, and equipment distribution areas.
Depth (mm) 125
Fiber Compatibility OM1 62.5/125µm
Height (mm) 35
No. of Rack Spaces N/A
Part Features Quick and easy deployment in high density applications and provide efficient utilization of rack space and design flexibility.
Product Type Opticom SC Cassette
Width (mm) 89
RoHS Compliancy Status Compliant
Min. Order Qty. 1