infrastructure for a connected world

An image of PON Splitter Tray; 2x8 splitter; dual SC-APC inputs; 8 SC-APC outputs

Optical Splitter Tray, 2x8 split, dual SC/APC inputs, 8 SC/APC outputs, 19" rack mount, PLC
No. of Rack Spaces 1
Color Black
Width (In.) 19.00
Width (mm) 483.0
Height (In.) 1.24
Height (mm) 31.5
Depth (In.) 9.00
Depth (mm) 229.0
Weight (g) 4762
Weight (lbs) 10.50
RoHS Compliancy Status Compliant
Min. Order Qty. 1