infrastructure for a connected world

An image of PON Splitter Tray; 2x32 splitter; dual SC-APC inputs; 32 SC-APC outputs
FCP9PP-2323GG


Optical Splitter Tray, 2x32 split, dual SC/APC inputs, 32 SC/APC outputs, 19" rack mount, PLC
No. of Rack Spaces 1
Color Black
Width (In.) 19
Width (mm) 483
Height (In.) 1.24
Height (mm) 31.5
Depth (In.) 9
Depth (mm) 229
Weight (g) 4762
Weight (lbs) 10.5
CE Compliant No
RoHS Compliancy Status Compliant
Min. Order Qty. 1