infrastructure for a connected world

An image of PON Splitter Tray; 1x8 splitter; single splice input; 8 SC-APC outputs
FCP9SP-1083GG


Optical Splitter Tray, 1x8 split, single splice input, 8 SC/APC outputs, 19" rack mount, PLC
No. of Rack Spaces 1
Color Black
Width (In.) 19.00
Width (mm) 483.0
Height (In.) 1.24
Height (mm) 31.5
Depth (In.) 9.00
Depth (mm) 229.0
Weight (g) 4762
Weight (lbs) 10.50
RoHS Compliancy Status Compliant
Min. Order Qty. 1