infrastructure for a connected world

An image of Pre-Loaded Fiber Drawer 12 Duplex LC 1 RU

Pre-loaded with 12 LC duplex adapters for 62.5/125µm (OM1) or 50/125µm (OM2) multimode fiber. Dimensions: 1.74"H x 17.5"W x 12.0"D (44.2mm x 444.5mm x 304.8mm)
Color Black
Application Fiber optic terminations, connections and patching applications
Depth (In.) 12.13
Depth (mm) 308.2
Height (mm) 43.9
No. of Rack Spaces 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1