infrastructure for a connected world

An image of Heat Shrink Curing Tool  110VAC/60Hz

Heat shrink curing tool (110VAC, 60Hz) required for 1.6mm/2.0mm jacketed cable termination (included in FIELDKIT and FCAMKITUPG).
Weight (g) 620.0
Weight (lbs) 1.36
Contents N/A
Current Rating (Amps) 12.5
Description NA
Kit Contents NA
Part Features NA
Sub Brand Opticom
Voltage 120 VAC
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1