infrastructure for a connected world
|
|
|
|
Partner Ecosystem |
Design Tools |
Literature Library |
Download Center |
Contact Us |
Training |
---|---|---|---|---|---|
![]() |
FIID202OM2 2-fiber 50/200/230μm PCF (polymer coated fiber) duplex multimode low smoke zero halogen (LSZH)-riser (OFNR) rated interconnect cable.
|
Part Features | Allows installers to install high speed fiber optic permanent links quickly and with minimal training in harsh, industrial environments. |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498366399 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3658 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Application Guides | Fiber Optic Cabling Line Card: FBLC01--SA-ENG | US English | 5872 KB |
Application Notes | Polymer Coated Fiber (PCF) Cable: FBAN09--WW-ENG | US English | 428 KB |
Part Drawings | IndustrialNet Interconnect Zipcord Cable | US English | null KB |
Specification Sheets | Opti-Core IndustrialNet PCF Cable (Interconnect): FBSP52--WW-ENG | US English | 88 KB |
Technical References | Polymer Coated Fiber Cable (PCF): D-FBTR106--WW-ENG | US English | 705 KB |
Technical References | OM2 Polymer Coated Fiber (PCF) Multimode Fiber: FBTR108--WW-ENG | US English | 53 KB |
White Papers | Advances in Robust Easy to Install Fiber Cabling to support EtherNet/IP: FBAT001--WW-ENG | US English | 1098 KB |