infrastructure for a connected world

An image of SZ Flashing Beacon with no sounder
FLABEA-01


SmartZone™ Flashing (strobe light) Beacon with no sounder. Connects directly to the relay output on the Gateway EPA064 or EPA126 via a 4-meter cable. Dimensions: 2.0" x 3.0" (50mm x 80mm)
Application Rack, cabinet, or room in a data center.
Height (In.) 1.96
Height (mm) 50.0
Part Features Gateway-Hosted IP Address, Versatile mounting and SmartZone™ Software Suite Integration
RoHS Compliancy Status Compliant
Min. Order Qty. 1