infrastructure for a connected world

An image of Flexible Magnetic Strip 1" x 6ft.

6 ft. roll X 1.00 wide
Color Natural
Product Type Power Rated Fittings
Fitting Type Magnetic Strip
For Use With LD5/LDPH5/LDS5
Height (In.) NA
Height (mm) NA
Length (In.) 72.00
Length (mm) 1829.0
Material ABS
Part Features Magnetic side is on the opposite of the grooved side
Standards UL94V-0; FT4, meets TIA/EIA standards
UL Listed Yes
Voltage UL 600V/CSA 600V
Width (In.) 1
Width (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1